Refrigerants with low GWP
![](/media/1tynosr2/small_1120x747_01.jpg?anchor=center&mode=crop&width=410)
![](/media/oj2fhai3/small_1120x747_02.jpg?anchor=center&mode=crop&width=410)
![Refrigerant transition](/media/4qghsln0/rtc_topbanner_1120x747px.jpg?anchor=center&mode=crop&width=410)
Low GWP and natural refrigerant applications
![](/media/epxphttc/danfoss_refrigerant-images_frl_v1_1120x747_mar24.png?anchor=center&mode=crop&width=410)
![](/media/i21pzc2s/comref.jpg?anchor=center&mode=crop&width=410)
![Brewing Tanks](/media/pwqgieib/irf-1.jpg?anchor=center&mode=crop&width=410)
![](/media/yebpnauq/recoverrecyclereclaim_1920x420px.jpg?width=420&height=1920&rnd=133446213999600000?anchor=center&mode=crop&width=1920&height=420)
Recover, Recycle, and Reclaim
New refrigerant regulations and HFC phase-downs are reshaping the industry, aimed at significantly reducing harmful F-gas emissions. Transform your approach to cooling with us.
Refrigerant trends
![HFC phase down](/media/ojffm4em/small_1120x747_04.jpg?anchor=center&mode=crop&width=520)
HFC phase down
Discover sustainable refrigerant solutions and regulations driving the HFC phase-down. Specific market guidance and measures for reducing HFC consumption, including GWP limits, are spurring new technologies. The Montreal Protocol's Kigali Amendment aims to promote sustainable cooling solutions worldwide. Developed countries are phasing out HCFCs, with developing countries following until 2030. Governments are also implementing measures like GWP-weighted taxes and subsidies on low-GWP refrigerants to reduce high-GWP refrigerant consumption.
![Phase out](/media/w4umqy5x/small_1120x747_05.jpg?anchor=center&mode=crop&width=520)
HCFC and CFC phase out
Learn about the global phase-out of HCFCs and CFCs, and the replacement with HFCs, which unfortunately also contribute to global warming. R22, a popular HCFC, is being phased out due to its minor ODS potential. Developed countries have already completed the phase-out, with others following until 2030. Danfoss recommends investing in new plant builds or retrofitting existing plants with hermetic compressors and controls to run on R22 substitutes. Find out more about retrofit guidelines and the legislation surrounding R22 substitutes in Danfoss's white paper.
![](/media/efmay42f/refrigerants-from-a-danfoss-perspective.jpg?anchor=center&mode=crop&width=520)
Refrigerants from a Danfoss perspective
Danfoss prioritizes sustainable solutions combining high energy efficiency and low-GWP refrigerants, both natural and synthetic. With refrigeration and air conditioning using 15% of global electricity, energy efficiency is a critical aspect. Danfoss invests in low-GWP refrigerants, developing products that are practical, safe and energy efficient, such as compressors, heat exchangers, and control components. Danfoss strikes a balance between affordability, safety, and the environment to pioneer new developments and technology.
![Refrigeration](/media/iufa4aya/large_1920x420.jpg?width=420&height=1920&rnd=133389705181830000?anchor=center&mode=crop&width=1920&height=420)
White paper: Refrigerant options now and in the future
This whitepaper is examining the trends and drivers in selecting refrigerants for heating, ventilation, air conditioning, and refrigeration (HVAC/R) systems.
Refrigerant FAQs and tools
![](/media/wfljfqze/top-refrigerant-questions-answered-1120x747.jpg?anchor=center&mode=crop&width=410)
![FAQs](/media/hrae2kun/small_1120x747_06.jpg?anchor=center&mode=crop&width=410)
![Ref Tools app](/media/16983/danfoss-cooling-thumbnail-applications-ref-tool-1120x747.png?anchor=center&mode=crop&width=410)
Webinars and on-demand sessions
![FAQs](/media/qhlh14yk/refrigerants_installer_1120x747.jpg?anchor=center&mode=crop&width=410)
![Rethink Update on F-Gas](/media/wdrjua5u/f-gas-rethink-1120x747.jpg?anchor=center&mode=crop&width=410)
![Navigating within the refrigerant transition](/media/234bsan4/rethink-live-on24.jpg?anchor=center&mode=crop&width=410)
Refrigerant trends
News
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Introducing the DrivePro® Circularity Claim stickerMonday, May 6, 2024With the new DrivePro® Circularity Claim sticker, you receive instant confirmation that an AC drive has successfully undergone the DrivePro® Start-up commissioning service and has been configured to provide optimum efficiency and performance
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss Sensing Solutions supports the transition to low GWP refrigerants with its new DST Gxxx A2L refrigerant detection sensorsTuesday, January 23, 2024For over 55 years, Danfoss Sensing Solutions has supplied innovative sensing solutions to HVAC/R system builders around the world. Now, as the industry transitions to low-GWP refrigerants, Danfoss has put its decades of sensing experience to work to design the safest and most accurate A2L refrigerant detection sensor on the market.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Meeting Growing Market Needs: Danfoss Extends DMB/DCB Bi-Flow Filter Drier Production to IndiaThursday, October 12, 2023Danfoss has inaugurated a new production line in India dedicated to the manufacturing of DMB/DCB bi-flow filter driers, in response to the escalating demand within the market. The newly designed bi-flow filter driers showcase subtle re-engineering, resulting in heightened system performance.